Lockout Tagout, Versatile Pneumatic, Red
Product Type | Valve Lockout |
Color | Red/Clear |
Material | Polycarbonate |
Overall Length (In.) | 3.25 |
Overall Length (mm) | 82.6 |
Overall Width (In.) | 1.87 |
Overall Width (mm) | 47.6 |
Standards Met | Comply with OSHA 1910.147 |
Application | Provide a rugged, tamper-resistant method to lock out your pneumatic equipment/source to maintain worker safety |
Legend | BLANK |
Maximum Operating Temperature (°C) | 126 |
Maximum Operating Temperature (°F) | 260 |
Minimum Operating Temperature (°C) | -51 |
Minimum Operating Temperature (°F) | -60 |
Part Features | Device has seven openings ranging from 9/32" to 1/2" diameter that accommodate most male and female pneumatic end-fittings |
UPC | 61305605933 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0137 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |