globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The PSL-PK-EA Contractor Lockout Kit contains a variety of lockout/tagout devices commonly used by an individual electrician. Kit includes: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-CBNT "No Tool" circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags.

Specifications

Note Electrician Lockout Kit
Color Red
Includes (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-CBNT "No Tool" circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags
Product Type Lockout Kit
Overall Height (In.) 6.5
Overall Height (mm) 165.1
Overall Width (In.) 8
Overall Width (mm) 203.2
Language English
Part Features all-in-one kit

Packaging Detail

UPC 07498367519
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0668
Std. Ctn. Qty. 5
Std. Ctn. Volume (cf) 0.3338

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}