The PSL-PK-EA Contractor Lockout Kit contains a variety of lockout/tagout devices commonly used by an individual electrician. Kit includes: (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-CBNT "No Tool" circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags.
Note | Electrician Lockout Kit |
Color | Red |
Includes | (1) Screwdriver, (1) PSL-PK pouch, (1) PSL-8 red non-conductive padlock, (1) PSL-MLD multiple lockout device, (1) PSL-WS wall switch lockout device, (1) PSL-CBNT "No Tool" circuit breaker lockout device, (1) PSL-P plug lockout device, (5) PVT-30 electrician's blocking tags |
Product Type | Lockout Kit |
Overall Height (In.) | 6.5 |
Overall Height (mm) | 165.1 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Language | English |
Part Features | all-in-one kit |
UPC | 07498367519 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0668 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-ENG | English | |
Product Bulletins | Circuit Breaker Lockout PB - D-IDCB78--SA-NOR | Norwegian (norsk) | |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Videos | Life Is On A Line - Lockout Tagout Video | English | |
Part Drawings | Electrician Lockout Kit Part Drawing C10443 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |