Laminated steel body padlock, 1.89" shackle, blue bumper
Arm Material | Steel |
Body Material | Steel |
Color | Blue |
Product Type | Padlock |
Body Height (In.) | 1.25 |
Body Height (mm) | 31.8 |
Body Thickness (In.) | 0.86 |
Body Thickness (mm) | 21.8 |
Body Width (In.) | 1.4 |
Body Width (mm) | 35.56 |
Shackle Diameter (In.) | 0.2 |
Shackle Diameter (mm) | 5.1 |
Shackle Height (In.) | 1.89 |
Shackle Height (mm) | 48 |
Shackle Width (In.) | 0.6 |
Shackle Width (mm) | 15.2 |
UPC | 61305638251 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-6 Series Padlocks | English |