Laser/ink jet network label, 1.38" W x 0.19" H, module identifier, adhesive polyolefin, white, 5 labels/row, 170 labels/sheet, 2500 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.19 |
Overall Height (mm) | 4.8 |
Overall Width (In.) | 1.38 |
Overall Width (mm) | 35.1 |
Label Application | Network Component Labeling |
UPC | 07498344237 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 12500 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Part Drawing - PDF - C138X019FJJ | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |