The MIM187 Metal Indenting Machine provides quick, easy, and permanent identification with Panduit Marker Plates and Cable Ties and Stainless Steel Marker Plates, Tags, Cable Ties, and Straps. The automatic table indexing advances material forward for convenience and improved productivity. The machine also features an aluminum base and durable construction. Includes 3/16" (4.77mm) character wheel. 11.25" (286 mm) x 16.25" (413 mm) x 11.75" (298 mm). 41 lbs. (18.6 kg) Color Black. 1 per package
Product Type | Metal Indenting Machine |
For Use With | Metal marker plates and tags |
Includes | Character Wheel |
Lettering Height (In.) | 0.18 |
Lettering Height (mm) | 4.8 |
UPC | 07498399807 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.8038 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduit Permanent Identification System Product Bulletin SSCB35--SA-ENG | English | |
Videos | Panduit PES400 Embossing Systems Video | English | |
Part Drawings | Part Drawings - PDF - MIM CD_TP25218B01_01 | English | |
Application Guides | Stainless Steel Application Guide SSAG04--SA-ENG | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Manuals | User/Operation Manuals - MIM PRESS_PA25213A01_01 | English |