The CBH25L50-V6 Mounting Cleat Bracket is an effective option for protecting against high short circuit fault current requirements in harsh environments. This product eliminates the need for drilling holes through rungs to secure cable cleats and utilizes an easy-to-use swing bolt assembly. Designed for use with Panduit’s CCSSTR Series Stainless Steel Trefoil Cleats and CCALTR Series Aluminum Trefoil Cleats. Features 25mm height, 50mm length, and 316L stainless steel.
Note | For 50mm rung width and 25mm rung height when used with CCSSTR (22mm rung height when used with CCALTR) |
Product Type | Cable Cleat Bracket |
Color | Natural |
Environment | Indoor and Outdoor |
For Use With | Stainless Steel Trefoil Cable Cleats |
Material | Stainless Steel Type 316 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -40 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Resistance Properties | Flame-Resistant |
UPC | 61305644989 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0730 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.3650 |
Videos | Cable Cleats Video | English | |
Part Drawings | Cable Cleat Bracket Assembly - 00017EPZ_DC | English | |
Installation Documents | Stainless Steel Trefoil Cable Cleat | English | |
Brochures Non Product | Abrazaderas de Cables para Protección Contra Cortocircuitos CTCB38--SA-SPA | Spanish (Español) | |
Catalogs | Cable Cleats For Short Circuit Protection | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Sell Sheet - Stainless Steel Cable Cleats and Brackets | English |