Portable embossing system 3/16" (4.77mm) character, 11.5" (292mm) x 21.0" (534mm) x 19.0" (483mm), 95 lbs. (43 kg), 230 volt, 50 Hz with Easy-Mark™ Software
Product Type | Embossing Machine |
Sub Brand | Pan-Code® |
For Use With | Metal Marker Plates |
Includes | Labeling Software |
Lettering Height (In.) | 0.75 |
Lettering Height (mm) | 19.1 |
Overall Length (ft.) | 0 |
Overall Length (m) | 0 |
UPC | 07498311191 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.5869 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |