Blue print-on area, 8 – 4 AWG wire/cable, Cat. 6 FTP and Cat. 6a/10Gig cable, 75/cassette.
Product Type | Label Cassette |
Sub Brand | PanTher™ |
Cable Type | Category 6 FTP and Category 6a/10Gig |
Color | Blue |
Material | Vinyl |
Number of Labels per Cassette | 75 |
Standards Met | RoHS Compliant |
Label Length (In.) | 2.25 |
Label Length (mm) | 57.1 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Maximum Cable Diameter (In.) | 0.39 |
Maximum Cable Diameter (mm) | 9.9 |
Minimum Cable Diameter (In.) | 0.28 |
Minimum Cable Diameter (mm) | 7.1 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498357246 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Part Drawing - PDF - C10783-1 | English | |
Technical References | Turn-Tell Cassettes Technical Data Sheet | English |