StrongHold P510HD Mounting Clips for Heavy Duty T-Grid Box Hanger. For use in acoustic, ceiling and partitioning and electrical applications. For use with StrongHold P512HD Heavy Duty T-Grid Box Hanger. Maximum compatible rod size 24” (609.6mm), made of Spring Steel and come in packages of 100.
Application | Mounting Clip for Heavy Duty T-Grid Box Hanger |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Clip |
Maximum Compatible Rod Size (In.) | 24 |
Maximum Compatible Rod Size (mm) | 609.6 |
Part Features | For use with P512HD Heavy Duty T-Grid Box Hanger |
UPC | 61305616882 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1701 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Mounting Clip for Box Hanger - CMP510HD--ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Installation Documents | Installation Instructions | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |