Adjustable box bar hanger - Includes 3/8 stud to accommodate fixture stems.
Application | Heavy Duty Adjustable Box Bar Hanger, Use with Wood Joists |
Sub Brand | StrongHold™ |
Product Type | Box Support Assembly |
Standards Met | RoHS Compliant |
Mount Method | Stud Mount |
Part Features | Includes 3/4 Stud |
UPC | 07498364126 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.7989 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - C-CMP512HDT-ENG | English | |
Videos | StrongHold Supports and Fasteners Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |