Cable management waterfall base. Used to maintain 1.75" (44.5mm) bend radius control vertically when transferring cable off of ladder rack. Mounts to ladder rack rung or stringer with standard cross section cable ties (included).
Application | When Transferring Cable Off Either Side of Ladder Rack Rung |
Color | White |
For Use With | Mounts to Ladder Rack Rung or Stringer with Standard Cross Section Cable Ties |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 3.07 |
Overall Height (mm) | 78 |
Overall Width (In.) | 5.24 |
Overall Width (mm) | 133.1 |
Standards Met | Meets UL94-V0 specifications RoHS Compliant |
Resistance Properties | Flame-Retardant |
UPC | 07498385157 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Part Drawings | Cable Management Waterfall Customer Drawing GB0239IT_R03A.pdf | English | |
Installation Documents | Waterfall Accessories: CMW-INST | English |