Cable management waterfall wing. Used in conjunction with CMWB to maintain 1.00" (25.4mm) bend radius control horizontally when transferring cable off ladder rack.
Application | (1) For Standard Ladder Rack, (2) Base Attaches to Either the Rung or Stringer on Most Standard Ladder Racks for a Variety of Installations/Configurations |
Color | Black |
For Use With | CMWB |
Material | Glass-Filled Nylon 6.6 |
Overall Height (In.) | 4.87 |
Overall Height (mm) | 123.7 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Standards Met | Meets UL94-V0 specifications RoHS Compliant |
Resistance Properties | Flame-Retardant |
UPC | 07498383445 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0705 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7051 |
Product Bulletins | Waterfall Accessories: WACB32--SA-ENG | English | |
Installation Documents | Waterfall Accessories: CMW-INST | English | |
Articles | Article - Product Related - Article | English |