Application | Replacement cutter handle for RT2HT and BT2HT |
Product Type | Replacement Cutter Handle |
Color | Black |
For Use With | RT2HT and BT2HT |
Sub Brand | Pan-Steel® |
Tool Type | Accessory |
Part Features | Replacement cutter handle for RT2HT and BT2HT. |
UPC | 07498311292 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0156 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | RT2HT and BT2HT Installation Tools | English | |
Part Drawings | RT2HT - Customer Drawing | English |