The MTM1H10-C Stainless Steel Tie Mounts provide a low profile, one-hole mounting option and can be used with standard, light-heavy, and heavy cross section Pan-Steel® Ties as well as .38 inch (9.5mm) wide strapping.
Application | General |
Product Type | Cable Tie Mount |
Color | Natural |
Flammability Rating | Non-Flammable |
Environment | Indoor/Outdoor |
Material | Stainless Steel Type 304 |
Maximum Operating Temperature (°C) | 538 |
Maximum Operating Temperature (°F) | 1 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Screw-On |
Mounting Hole Thread Size | #10 (5mm) |
Overall Height (In.) | 0.17 |
Overall Height (mm) | 4.4 |
Overall Length (In.) | 0.9 |
Overall Length (mm) | 22.81 |
Overall Width (In.) | 0.4 |
Overall Width (mm) | 50.3 |
Sub Brand | Pan-Steel® |
For Use With | Standard, Light Heavy, Heavy MLT Ties |
UPC | 07498335975 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0143 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.1434 |
Videos | Panduit Self Locking Stainless Ties vs. Competitor Band/Buckle Video 16:9 MBH-MR | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Metal Tie Mount 1 Hole - MTM1H | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |