The cable tie mount in black is installed onto a 0.63" (16.0mm) stud. It is made of impact-modified weather-resistant nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness in outdoor environments. It comes in packages of 100.
Application | To Route and Secure Heavy Wire, Cable, Hydraulics and Coolant Hoses in the Oem, Aerospace, Marine, Heavy Truck and Automotive Markets. |
Product Type | Cable Tie Mount |
Color | Black |
Flammability Rating | UL94-HB |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Stud Mount |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Overall Length (In.) | 1.95 |
Overall Length (mm) | 49.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 50.3 |
Resistance Properties | Weather-Resistant |
Standards Met | Environmental Compliance 2000/53/EC ELV, 2002/95/EC RoHS |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498361482 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1583 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 1.5833 |
Specification Sheets | Threaded Stud Mounts: WASP32--WW-ENG | English | |
Part Drawings | TMSTHS Tie Mount for Threaded Stud: GB0239CY | English | |
3D CAD Models | TMSTHS Stud Mount 3D STP File | English |