Panduit TMSTHS16-D0 Stud Tie Mounts are designed for use with cable ties to route and secure cable bundles, air, water and hydraulic lines. They are made of Impact Modified Heat Stabilized Weather Resistant Nylon 6.6 and are ideal for heavy duty applications. Mounts can easily be installed using bolts or studs with a 5/8” (16mm) diameter. Suitable with miniature through heavy cable ties, for outdoor use, are black in color and come in packages of 500.
Application | To Route and Secure Heavy Wire, Cable, Hydraulics and Coolant Hoses in the Oem, Aerospace, Marine, Heavy Truck and Automotive Markets. |
Product Type | Cable Tie Mount |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Mount Method | Stud Mount |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 27.9 |
Overall Length (In.) | 1.95 |
Overall Length (mm) | 49.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 50.3 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Standards Met | Environmental Compliance 2000/53/EC ELV, 2002/95/EC RoHS |
For Use With | Miniature, Intermediate, Standard, Light Heavy, Heavy Cross-Section Ties |
UPC | 07498361483 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.8972 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Threaded Stud Mounts: WASP32--WW-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | TMSTHS Tie Mount for Studded Threaded Stud Part Drawing GB0239CY | English | |
3D CAD Models | TMSTHS Stud Mount 3D STP File | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English |