Panduit PLT8LH-C6120 Locking Cable Ties are designed to satisfy the needs of solar applications and resistance to corrosive elements such as zinc chloride applications, while delivering consistent performance and reliability. Featuring a curved tip to allow for easy pick up from flat surfaces and faster initial threading. Light-Heavy cross section, 27.6” (701mm) length. Made of Weather Resistant Nylon 612 with high resistance to ultraviolet light, are black in color and come in packages of 100.
Product Type | Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Harsh/Indoor/Outdoor |
Material | Nylon 612 |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 27.6 |
Overall Length (mm) | 701 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 8 |
Maximum Bundle Diameter (mm) | 203 |
Minimum Bundle Diameter (In.) | 0.188 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 90 |
Maximum Operating Temperature (°F) | 194 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS CE / UKCA |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
UPC | 61305684560 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.1001 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 2.0027 |
Product Bulletins | Folleto de Soluciones para Energías Renovables Boletín de Producto PUCB31--SA-SPA | Spanish (Español) | |
Specification Sheets | Nylon 612 Cable Ties Specification Sheet FBSP211 | English | |
Specification Sheets | Colliers de câblage Panduit - Nylon 612 CTSP06-SA- FR | French (Français) | |
Part Drawings | Locking Cable Tie Part Drawing | English | |
Brochures | Panduit® Renewable Energy Solutions Brochure PUCB31--SA-ENG | English | |
Selection Guides | Cable Ties Product Selection Guide | English |