Sta-Strap® cable tie, releasable, miniature cross section, 4.0 (102mm) length, weather resistant nylon 6.6, black, bulk package.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 4 |
Overall Length (mm) | 102 |
Body Width (In.) | 0.095 |
Body Width (mm) | 2.4 |
Maximum Bundle Diameter (In.) | 0.78 |
Maximum Bundle Diameter (mm) | 19.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized #E56854, RoHS, CE Compliant |
For Use With | Cables |
Application | General |
UPC | 07498350006 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0433 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 2.1638 |
Catalog Cut Sheets | Catalog Cut Sheet - SST1M-C0 Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Cable Tie Drawing | English | |
Selection Guides | Cable Ties Product Selection Guide | English |