Hook and Loop Roll, 75' Rolls, Low Profile, 75' Long (10.7m), 0.75" Wide (19.1mm), Black
Product Type | Hook & Loop Cable Tie |
Sub Brand | Tak-Tape™ |
Color | Black |
Environment | Indoor |
Material | Nylon |
Body Width (In.) | 0.75 |
Body Width (mm) | 19.1 |
Body Thickness (In.) | 900 |
Body Thickness (mm) | 22860 |
Maximum Bundle Diameter (In.) | 0.63 |
Maximum Bundle Diameter (mm) | 16 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Standards Met | RoHS Compliant |
For Use With | Network Cables |
Application | Bundle High Performance Communication Cabling in Air Handling Spaces |
UPC | 61305625933 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6655 |
Specification Sheets | Tak-Tape™ Hook & Loop Cable Rolls Specification Sheet D-WASP46--WW-UKE | UK English | |
Specification Sheets | Rollos de Cinta de Tela Adhesiva Hook & Loop de Tak-Tape™ Hoja de Especificaciones WASP46 | Spanish (Español) | |
Part Drawings | Tak-Tape™ Rolls TTR Series: 00555BD-01 | English |