The FiberRunner® 12x4 End Cap Fitting is used for closing off open ends of the channel or fittings. The end caps assist in creating a structure that protects fiber optic and high-performance copper data cabling from physical damage.
Application | Data Centers and Telco Central Offices |
Product Type | End Cap |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | 12x4 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 5.28 |
Overall Height (mm) | 134.1 |
Overall Length (In.) | 0.94 |
Overall Length (mm) | 23.9 |
Overall Width (In.) | 13.79 |
Overall Width (mm) | 350.3 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 61305676405 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0863 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.4314 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12X4 End Cap Part Drawing DXF | English | |
Part Drawings | FiberRunner 12X4 End Cap Part Drawing DWG | English | |
Part Drawings | FiberRunner 6X4 End Cap Part Drawing 37617-69 | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English | |
Installation Documents | FiberRunner End Cap Fittings Installation Instructions/Best Practices RW142-REV06 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |