The FiberRunner® 2x2 Horizontal Tee creates a 90° horizontal branch from straight horizontal runs. The horizontal tee provides versatility due to multiple spillout options that include spill-over fittings and the vertical tee which accepts a three-sided trumpet, transition to corrugated tubing and the FiberRunner® System.
Application | Data Centers and Telco Central Offices |
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Color | Black |
For Use With | 2x2 FiberRunner System |
Material | Polycarbonate/ABS |
Overall Height (In.) | 2.08 |
Overall Height (mm) | 52.8 |
Overall Length (In.) | 7.29 |
Overall Length (mm) | 185.2 |
Overall Width (In.) | 12.16 |
Overall Width (mm) | 308.9 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
UPC | 61305676848 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2600 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.3001 |
Specification Sheets | FiberRunner 2x2 Global Specification Sheet FRSP28--WW-ENG | English | |
Specification Sheets | FiberRunner 2x2 EMEA LSZH Specification Sheet FRSP23--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 Hoja de Especificaciones FRSP28--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Horizontal Tee Fitting Part Drawing 35245-35 | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Horizontal Tee Fitting Part Drawing DWG | English | |
Part Drawings | Fiber-Duct 2x2 and FiberRunner 2x2 Horizontal Tee Fitting Part Drawing DXF | English | |
Installation Documents | FiberRunner 2x2 Cable Routing System Installation Instruction RW122 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |