The FiberRunner® 12x4 QuikLock™ Coupler quickly joins two sections of channel and/or fittings. The coupler delivers fast installations due to toolless installation.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Coupler |
Color | Black |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.4 |
Overall Height (mm) | 111.8 |
Sub Brand | FiberRunner® |
Series Type | 12x4 Coupler |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
UPC | 61305676373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1915 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.9577 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12X4 QuikLock Coupler Part Drawing 37617-78 | English | |
Part Drawings | FiberRunner 12X4 QuikLock Coupler Part Drawing DXF | English | |
Part Drawings | FiberRunner 12X4 QuikLock Coupler Part Drawing DWG | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |