Used to support the 12x4 system from new threaded rod installations. Bracket is secured to threaded rod with two split nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16" nut driver on slide clamps.
Application | (1) The Fiberrunner 12X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling, (2) It is Suited for Data Center Applicationswhere Cable is Routed from Distr |
Product Type | New Threaded Rod Bracket |
Sub Brand | FiberRunner® |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly, (2) 5/8 Helical Spring Lockwashers, (1) 1/4-20 T-Bolt, (1) 1/4 -20 Hex KEPS Nut, (4) M16x2 Hex Nuts |
Material | Steel |
Number of Pieces | 7 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Length (In.) | 18.75 |
Overall Length (mm) | 476.2 |
Overall Width (In.) | 1.82 |
Overall Width (mm) | 46.2 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies, Compliant with the Applicable Tests in Telcordia Gr-63-Core, Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 12x4 |
Angle | 90° |
Compatible Threaded Rod Size (In.) | 0.63 |
Compatible Threaded Rod Size (mm) | 15.9 |
Series Type | 12 x 4 FiberRunner Brackets |
UPC | 07498383584 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2610 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 Routing System: FRSP17--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | Part Drawings - DWG - FR12TRBN58 | English | |
Part Drawings | Part Drawings - DXF - FR6TRBN58_39 | English | |
Part Drawings | FiberRunner® 12X4 QuikLock™ New Threaded Rod Bracket 5/8" 37797-46 Part Drawing | English | |
Installation Documents | FIBERRUNNER 12x4 QUIKLOCK Mounting Brackets - FiberRunner 12x4 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® System & Fiber-Duct ™ System Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 12x4 Routing System Roadmap | English |