Wire Basket Trapeze Support Bracket can be used to support baskets ranging from 4" wide through 12". It comes in an electro zinc plated finish. It comes packaged in quantities of 50 pcs
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
UPC | 61305679969 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.1328 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Trapeze Hanger Bracket (Pack of 50) Part Drawing 00510JBH-DC | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01-SA-SPA | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |