The optional split cover for the reducer fitting FRRF126LYL. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a radiused 3/4" (19mm) opening for easy access to add or remove cables
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Left Reducer Cover |
Color | Yellow |
Connector 1 Type | 12" Exit |
Connector 2 Type | 6" Exit |
Material | Polycarbonate/ABS |
Overall Length (In.) | 7.81 |
Overall Length (mm) | 198.4 |
Overall Depth (In.) | 7.81 |
Overall Depth (mm) | 198.4 |
Overall Height (In.) | 2.74 |
Overall Height (mm) | 69.6 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 13.63 |
Overall Width (mm) | 346.2 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4, 6x4 |
UPC | 61305677512 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1480 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.7402 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 Transition Left W/6" Exit Split Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 Transition Left W/6" Exit Split Cover Part Drawing DWG | English | |
Part Drawings | FiberRunner 12x4 Transition Left W/6" Exit Split Cover Part Drawing 37617-116 | English | |
Installation Documents | FiberRunner to FiberRunner Reducer and Transition Fittings Installation Instruction RW138 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |