The fitting attaches any 24x4 FiberRunner® Fitting or Channel to any 12x4 FiberRunner® Fitting or Channel. It is black and made of ABS plastic. It accepts cover FRRF2412CVBL.
Application | Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment Cabinets or Racks. Used in Telco Central Offices to Route Fiber Optic Jumper Cables between Fiber Distribution Frames and Equipment Bays |
Product Type | Fiber Routing Reducer |
Color | Black |
Connector 1 Type | 24" Exit |
Connector 2 Type | 12" Exit |
For Use With | Fiber Optic Jumper Cables |
Includes | FiberRunner ® (1) 12X4,(1) 6x4, (1) 4x4, and (1) 2x2 Routing Systems, the Fiber-Duct ™ (1) 4x4 and (1) 2x2 Routing Systems, Wyr-Grid™ Overhead Cable Tray System, cable management, and racks. |
Material | ABS |
Overall Length (In.) | 11.48 |
Overall Length (mm) | 291.6 |
Overall Depth (In.) | 11.48 |
Overall Depth (mm) | 291.6 |
Overall Height (In.) | 4.48 |
Overall Height (mm) | 113.8 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 25.47 |
Overall Width (mm) | 647 |
Standards Met | UL Listed to 2024A Optical Fiber Cable Routing Assemblies (Does not include 24x4 covers),RoHS Compliant |
System Dimensions | 24x4, 12x4 |
UPC | 07498311177 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9028 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Videos | FiberRunner Installation Training | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12x4 Reducer - DWG | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12x4 Reducer - DXF | English | |
Part Drawings | FiberRunner 24x4 to FiberRunner 12X4 Reducer Part Drawing 39701-21 | English | |
Installation Documents | Installation Instructions/Best Practices - RW138B_05 | English | |
Catalog Page Graphics | 24x4 Routing System Roadmap | English |