The FiberRunner® Fitting and Cover attaches a 4x4 FiberRunner fitting or channel to a 2x2 FiberRunner fitting or channel.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Reducer with Cover |
Color | Yellow |
Connector 1 Type | 4" Exit |
Connector 2 Type | 2" Exit |
Material | Polycarbonate/ABS |
Overall Length (In.) | 7.75 |
Overall Length (mm) | 196.8 |
Overall Depth (In.) | 7.75 |
Overall Depth (mm) | 196.8 |
Overall Height (In.) | 4.74 |
Overall Height (mm) | 120.4 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 5.42 |
Overall Width (mm) | 137.7 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 4x4, 2x2 |
UPC | 61305676788 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2338 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.1688 |