The FiberRunner® Reducer Fitting attaches any 12x4 FiberRunner® Fitting or Channel to two 6x4 FiberRunner® Channels.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Y Reducer |
Color | Yellow |
Material | Polycarbonate/ABS |
Overall Length (In.) | 10.19 |
Overall Length (mm) | 258.8 |
Overall Height (In.) | 4.22 |
Overall Height (mm) | 107.2 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 17.49 |
Overall Width (mm) | 444.1 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4, 6x4 |
UPC | 61305676844 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1026 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Part Drawing 37617-100 | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Part Drawing DWG | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |