The FiberRunner® 12x4 Reducer Cover for the Y-reducer fitting allows the cover to be installed and removed with no tools required. It creates an opening for easy access to add or remove cables.
Application | Data Centers and Telco Central Offices |
Product Type | Fiber Routing Y Reducer Cover |
Color | Black |
Material | Polycarbonate/ABS |
Overall Length (In.) | 10.19 |
Overall Length (mm) | 258.8 |
Overall Height (In.) | 2.79 |
Overall Height (mm) | 70.9 |
Sub Brand | FiberRunner® |
Overall Width (In.) | 17.27 |
Overall Width (mm) | 438.6 |
Standards Met | RoHS Compliant, UL Listed to 2024A Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4, 6x4 |
UPC | 61305676846 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2570 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 1.2851 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Split Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Split Cover Part Drawing 37617-101 | English | |
Part Drawings | FiberRunner 12x4 "Y" Transition with 6" Exits Split Cover Part Drawing DWG | English | |
Installation Documents | FiberRunner 12x4 Cable Routing System Installation Instruction RW133 | English |