Provides secure, accessible route for cables spilling out from a vertical tee or spill-over junction to rack mounted equipment. Kit includes 6' length of 2x2 FiberRunner® Hinged Channel H2X2OR6, 6' length of 2x2 snap-on hinged cover HC2OR6, four adjustable Z brackets FZBA1.5X4, one FiberRunner® 2x2 End Cap FHDEC2X2OR, six hinged duct 2 wire retainers WR2H-C and all required mounting hardware. Attaches to 2x2 vertical tee exit or spill-over junction with a 2x2 exit with a 2x2 QuikLock Coupler FBC2X2OR. Also attaches directly to 4x4 or 6x4 vertical tee exits with low profile reducer FRLPR42BL.
Application | Routing System is a System of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High Performance Copper Cabling. it is Suited for Data Center Applications where Cable is Routed from Distribution Areas to Equipment C |
Product Type | Vertical Cable Manager Kit |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | 2x2 Routing System |
Includes | (1) FiberRunner 2x2 Hinged Slotted Channel (H2X2**6), (1) FiberRunner 2x2 Hinged Cover (HC2**6), (6) Panduct Type H Wiring Duct 2" (50.8) Wire Retainers (WR2H-C), (1) Panduct Types H and HS 2x2 Wiring Duct End Cap (FHDEC2X2), (4) Fiber Routing Adjustable |
Material | ABS |
Overall Height (In.) | 72 |
Overall Height (mm) | 1828.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Standards Met | UL Listed to 2024A, RoHS Compliant |
System Dimensions | 2x2 |
Color | Orange |
Part Features | It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks |
UPC | 07498361628 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6561 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Part Drawings | Fiberrunner Hinged Duct 2X2 Kit FRHD2KIT - 39279-01 | English | |
Installation Documents | FiberRunner® Hinged Duct 2x2 Kit Installation Instruction RW205 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |