The FiberRunner® Spill-Over Junction Cover is used to fully enclose a 12x4 channel when used with the spill-over junction FRSPJ4X4LBL.
Application | Data Centers and Telco Central Offices |
Note | Optional 12x4 channel cover for use with FRSPJ4X4LBL |
Product Type | Fiber Routing Spill-Over Junction Cover |
Sub Brand | FiberRunner® |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
For Use With | FRSPJ4X4LYL |
Material | Polycarbonate/ABS |
Overall Height (In.) | 4.88 |
Overall Height (mm) | 124 |
Overall Length (In.) | 13.63 |
Overall Length (mm) | 346.2 |
Overall Width (In.) | 15 |
Overall Width (mm) | 381 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 12x4 |
Color | Black |
UPC | 61305676389 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4517 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 2.2583 |
Specification Sheets | FiberRunner 12x4 EMEA LSZH Specification Sheet FRSP24--WW-UKE | UK English | |
Specification Sheets | FiberRunner 12x4 Global Specification Sheet FRSP21--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 12x4 Hoja de Especificaciones FRSP21 | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner Spill-Over Junction W/4X4 Exit FiberRunner 12X Channel Cover Part Drawing DWG | English | |
Part Drawings | FiberRunner Spill-Over Junction W/4X4 Exit FiberRunner 12X Channel Cover Part Drawing DXF | English | |
Part Drawings | FiberRunner Spill-Over Junction W/4X4 Exit FiberRunner 12X Channel Cover Part Drawing 39851-26 | English | |
Installation Documents | FiberRunner Spill-Over Junction for use with FiberRunner 4x4, 6x4, 12x4, 24x4 Systems Installation Instruction RW251 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English |