The Formed Tee Fitting provides the needed coverage for a 90 degree turn. The formed tee comes complete with a base liner,two brackets and two side liners in order to protect cables from any sharp edges. The tee fitting also comes with two mounting hole locations to be used with threaded rod. This formed tee is intended for a 12" wide basket with a 2" side wall.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Wire Basket Tee-Intersection Bracket |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC |
Number of Pieces | 1 |
System Dimensions | 2x12 |
UPC | 61305681631 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6345 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Formed Tee Fitting 12" (300mm) W Part Drawing 00510JAO-DC | English | |
Installation Documents | Formed Tee Fitting Installation Instructions FS178A | English | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English |