Panduct® panelmax™ noise shield, EMI noise shield kit for 2" height panduit wiring duct, (2) 3 foot sections, bonding clips, and anti-oxidizing paste, steel, black.
Application | Wiring Duct Accessory - Slotted Divider Wall |
Note | Reduces EMI/RFI noise between sensitive and noisy wiring fo rup to 20 dB reduction in noise. |
Product Type | Noise Shield |
Color | Black |
Compatible Duct Height (In.) | 2 |
Compatible Duct Height (mm) | 50.8 |
Flammability Rating | UL94V-0 |
Sub Brand | PanelMax™ |
For Use With | Panduit Wiring Duct 2" in height |
Standards Met | UL 508/508A |
Overall Height (In.) | 1.81 |
Overall Height (mm) | 46.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.96 |
Overall Width (mm) | 24.4 |
Part Features | Reduces EMI/RFI noise between sensitive and noisy wiring for up to 20dB reduction in noise, or 90% NVR (equivalent to 6 inches of air spacing); innovative design installs easily within Panduit wiring duct or when mounted separately, delivering greater design flexibility to satisfy a wide range of applications. Segmented design to be able to cut to shorter sections. Horizontal Cable tie slots to allow wire bundling with the use of cable ties to optimize cable management. |
UPC | 07498329116 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3333 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Shielded Wiring Duct and Noise Shield - WDCB26--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Paneles de Parcheo Punchdown DP6A™ 10Gig Hoja de Especificaciones COSP245--WW-SP | Spanish (Español) | |
Videos | Shielded Duct Video | English | |
Part Drawings | 2" Noise Shield | English | |
Part Drawings | 2" Noise Shield - SD2EMI | English | |
Part Drawings | 2" Noise Shield - SD2EMI | English | |
Installation Documents | Installation Instructions/Best Practices - RW260_00 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Reference Architecture | Diseño de Referencia para Paneles de Control Y-PCD0004-MAR2023-SPA | Spanish (Español) |