Application | Replacement bonding clips to ensure continuity for Noise Shield |
Product Type | Grounding Clip |
Color | Silver |
Flammability Rating | UL94V-0 |
Sub Brand | PanelMax™ |
For Use With | Noise Shield |
Standards Met | UL Recognized, CSA Approved, CE Approved |
Overall Height (In.) | 0.16 |
Overall Height (mm) | 4.1 |
Overall Length (ft.) | 0.21 |
Overall Length (m) | 0.1 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Part Features | When installing the noise shield inside a wiring duct, the bonding clip maintains electrical continuity between the panel and shield for optimal noise mitigation and aesthetics. Metal Noise Barrier |
UPC | 07498352146 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.2360 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Shielded Wiring Duct and Noise Shield - WDCB26--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Part Drawings | BONDING CLIP MARKETING DRAWING | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |