The G2X3LG6EMI PanelMax™ Shielded Lead-Free PVC/Aluminum Wide Slot Wiring Duct feature a wide slot/finger design that provides separation and noise emission and is suitable with a range of wire bundle sizes. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. 2.0" x 3.0" (50.8 mm x 76.2 mm) and 6' (1.8 m) long. Cover sold separately. Color Light Gray.
Application | Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of applications. Shielded Wiring Duct provides EMI/RFI noise reduction. |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | C2LG6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC/Aluminum |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Shielded Wiring Duct |
Wiring Duct Type | G |
Overall Height (In.) | 3.12 |
Overall Height (mm) | 79.2 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | PanelMax™ |
Part Features | Continuous foil shield covers and shields outer duct surfaces providing EMI/RFI noise reduction between sensitive and noisy wiring. Slotted sidewalls with horizontal bridges provides wire management capability and noise reductin in the full height of the duct. Upper and lower score lines for removal to ease installation and wire routing. Complements other noise mititgation efforts for more robust control design. |
UPC | 07498339257 |
Std. Pkg. Qty. | 12 |
Std. Pkg. Volume (cf) | 0.3984 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 0.7968 |
Product Bulletins | Shielded Wiring Duct and Noise Shield - WDCB26--SA-ENG | English | |
Videos | Shielded Duct Video | English | |
Part Drawings | Shieled Wiring Duct | English | |
Part Drawings | Part Drawing - DWG - G2X3EMI-36897-1264-200 | English | |
Installation Documents | Installation Instructions/Best Practices - PanelMax shielded Wiring duct-EP001 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Technical References | Chemical Resistance Information | English |