Panduct® type H hinged cover wide slot wiring duct, 2 W x 2 H, 6' length, PVC, black.
Application | Hinged Cover Wide Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | HC2BL6 |
Flammability Rating | UL94V-0 |
Includes | Wiring Duct Base |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Hinged Cover Wide Slot Wiring Duct |
Wiring Duct Type | H |
Overall Height (In.) | 1.98 |
Overall Height (mm) | 50.3 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498385414 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1319 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 2.6371 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Video | English | |
Part Drawings | Fiberrunner 2X2 Hinged Slotted Channel H2X2**2, H2X2**6, H2X2**3, H2X2**10 Part Drawing 38258-25 | English | |
Installation Documents | Installation Instructions/Best Practices - RW122 | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Technical References | Chemical Resistance Information | English |