Panduct® type HN hinged cover narrow slot wiring duct, 3 W x 3 H, 6' length, PVC, light gray.
Application | Hinged Cover Narrow Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | HC3LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | HN |
Overall Height (In.) | 3.06 |
Overall Height (mm) | 77.7 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with Narrow finger and slot design closely matches the spacing of high-density compnents.. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498302859 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2967 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.9667 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Part Drawings | Hinged Duct Cover | English | |
Part Drawings | Part Drawing - DWG - Type_HN3x3_36897-1242_RR | English | |
Part Drawings | Part Drawing - DXF - Type_HN3x3_36897-1242_RR | English | |
Part Drawings | Part Drawing - DWG - Type-HN3x3-36897-1242-RR-200 | English | |
Part Drawings | Part Drawing - DXF - Type-HN3x3-36897-1242-RR-200 | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Technical References | Chemical Resistance Information | English |