The HTWC2-2-1 kit includes HTCT2-2-1 HTAP and CLRCVR2-1 clear cover and is used to tap into continuous copper conductors as a splice or pigtailing. Code conductor range is #2 – #6 AWG STR/SOL Run and Tap 1 or Flex conductors #2 – #8 AWG Run and Tap 1, code or flex #8 – #14 AWG Tap 2 and Tap 3.
Sub Brand | StructuredGround™ |
Material | Copper |
Surface Treatment | Tinned |
Overall Length (In.) | 0.76 |
Overall Length (mm) | 19.3 |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.5 |
Overall Height (In.) | 1.55 |
Overall Height (mm) | 39.4 |
Maximum Tap 1 Size (AWG) | 2 |
Minimum Tap 1 Size (AWG) | 6 |
Maximum Tap 2 Size (AWG) | 8 |
Minimum Tap 2 Size (AWG) | 14 |
Maximum Tap 3 Size (AWG) | 8 |
Minimum Tap 3 Size (AWG) | 14 |
Wire Strip Length (In.) | 13/16 |
Wire Strip Length (mm) | 21 |
Panduit Die Index Number | PH2 |
Color Code | Brown |
For Use With | Wide range of copper code and flex conductor combinations |
Standards Met | cULus listed, CSA certified |
Application | Telecom/Data Center |
Product Type | HTAP Kit |
UPC | 07498342020 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0430 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | HTAP and Clear Cover Installation | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | Part Drawing - PDF - C4137902 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |