One-hole, flared barrel, 350 kcmil cable, 1 stud hole, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 25.4 |
Barrel Length (In.) | 1.84 |
Barrel Length (mm) | 46.7 |
Tongue Width (In.) | 1.54 |
Tongue Width (mm) | 39.1 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.22 |
Tongue Thickness (mm) | 5.6 |
Overall Length (In.) | 3.94 |
Overall Length (mm) | 100.1 |
Finish/Coating | Tin-Plated |
Wire Strip Length (In.) | 1-15/16 |
Wire Strip Length (mm) | 49.2 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498387767 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAF350-1H-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |