Copper Conductor Size (AWG) | 4/0 |
Copper Conductor Size (kcmil) | 212 |
Product Type | Compression Lug |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 5/16 |
Stud Hole Size (mm) | 7.9 |
Barrel Length (In.) | 1.03 |
Barrel Length (mm) | 26.2 |
Tongue Width (In.) | 0.81 |
Tongue Width (mm) | 20.6 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.2 |
Tongue Thickness (mm) | 5.1 |
Overall Length (In.) | 2.55 |
Overall Length (mm) | 64.8 |
Finish/Coating | Tin-Plated |
Wire Strip Length (In.) | 1-1/16 |
Wire Strip Length (mm) | 75 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window,narrow tongue for limited space apps. |
UPC | 07498339839 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0312 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAXN4_0-56-CUST | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |