The CT-3980/BT BlackFin® Battery Powered Crimp Tool with Bluetooth® technology crimps easily with a rotating flip-top crimp head since adapters can change out quickly. The crimp tool has a force of 6.7 tons and meets OSHA mandated electrical and mechanical product safety requirements for handheld and motor-operated electric tools.
Tool Type | Dieless |
Minimum Aluminum Conductor Size (AWG) | 6 |
Minimum Copper Conductor Size (AWG STR) | 8 |
Minimum Flex conductor size (AWG) | 8 |
Maximum Aluminum Conductor Size (kcmil) | 350 |
Maximum Copper Conductor Size (kcmil) | 600 |
Maximum Flex conductor size (kcmil) | 373 |
Sub Brand | Pan-Lug™ |
For Use With | Panduit Compression Connectors |
Includes | 2 Rechargeable Batteries (Makita Lithium-Ion 18VDC, 4Ah), 1 Makita Battery Charger - 120VAC (with US plug configuration), 1 Tool Case |
Crimp Force (ton) | 6.7 |
Crimp Cycle Time (s) | 7 |
Battery Charge Time (min) | 40 |
Battery Type | Lithium-Ion |
Insulated Tool Head | No |
Jaw Opening Width (In.) | 1.8 |
Jaw Opening Width (mm) | 45.7 |
Overall Height (In.) | 16.3 |
Overall Height (mm) | 413.5 |
Overall Length (In.) | 4.9 |
Overall Length (mm) | 125 |
Overall Width (In.) | 3 |
Overall Width (mm) | 75 |
Standards Met | Meets OSHA mandated electrical and mechanical product safety requirements for Handheld Motor-Operated Electric Tools specification UL 60745-1 and CSA C22.2 No. 60745-1. |
Product Type | Hydraulic Crimp Tool |
Tool Configuration | In-Line Design |
Weight (Kg) | 2.7 |
Weight (lb) | 6 |
Crimp Profile | Indenter |
Base Material | Steel |
Battery Voltage (V) | 18 |
UPC | 61305681774 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.8104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Next Generation BlackFin Tools Product Bulletin | English | |
Specification Sheets | Tool Specification for CT-3980/BT | English | |
Videos | BlackFin Tool CT-3980/BT - Video | English | |
Part Drawings | CT-3980/BT Part Drawing | English | |
Manuals | CT-3980/BT User Manual | English |