Two-hole, long flared barrel, #2 AWG wire, 3/8 stud hole, 1 hole spacing, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Length (In.) | 1.36 |
Barrel Length (mm) | 34.5 |
Tongue Width (In.) | 0.7 |
Tongue Width (mm) | 17.8 |
Tongue Thickness (In.) | 0.11 |
Tongue Thickness (mm) | 2.8 |
Overall Length (In.) | 2.55 |
Overall Length (mm) | 64.8 |
Wire Strip Length (In.) | 1.44 |
Wire Strip Length (mm) | 36.5 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498388999 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0500 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF2-38DF-E | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |