Two-hole, long flared barrel, 300 kcmil cable, 3/8 bolt holes, 1 hole spacing.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 2.3 |
Barrel Length (mm) | 58.4 |
Tongue Type | Standard |
Tongue Width (In.) | 1.38 |
Tongue Width (mm) | 35.1 |
Tongue Thickness (In.) | 0.18 |
Tongue Thickness (mm) | 4.6 |
Overall Length (In.) | 4.92 |
Overall Length (mm) | 125 |
Color Code | Red |
Panduit Die Index Number | P71 |
Wire Strip Length (In.) | 2.38 |
Wire Strip Length (mm) | 60.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498371973 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF300-38D-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |