Two-hole, long flared barrel, #6 AWG wire, 3/8 stud hole, 1 hole spacing, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Length (In.) | 1.22 |
Barrel Length (mm) | 31 |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Thickness (In.) | 0.06 |
Tongue Thickness (mm) | 1.5 |
Overall Length (In.) | 2.94 |
Overall Length (mm) | 74.7 |
Wire Strip Length (In.) | 1.31 |
Wire Strip Length (mm) | 33.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498388984 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF6-38DH-L | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |