Aluminum Compression Splice, Tin Plated, #4 AWG
Product Type | Butt Splice |
Sub Brand | Pan-Lug™ |
Copper Code Conductor Size (AWG) | 4 |
Aluminum Conductor Size (AWG) | 4 |
Base Material | Aluminum |
Finish/Coating | Tin-Plated |
Color Code | Green |
Burndy Die Index Number | 375 |
Panduit Die Index Number | P37 |
Overall Length (In.) | 2.13 |
Overall Length (mm) | 54.1 |
Wire Strip Length (mm) | 22.2 |
UL Temperature Rating (°C) | 90 |
UPC | 07498306991 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0069 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Channel and Cover | English | |
Part Drawings | SA Series Aluminum Splices Part Drawing C41256 | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |