Ferrule Type | Single Wire Standard |
Copper Conductor Size (AWG) | 2/0 |
Maximum Copper Conductor Size (AWG) | 2/0 |
Maximum Metric Conductor Size (mm²) | 70 |
Minimum Copper Conductor Size (AWG) | 2/0 |
Minimum Metric Conductor Size (mm²) | 70 |
UL Temperature Rating (°C) | 150 |
CSA Temperature Rating (°C) | 150 |
Wire Strip Length (In.) | 31/32 |
Wire Strip Length (mm) | 25 |
Pin Length (In.) | 0.98 |
Pin Length (mm) | 25 |
Inside Diameter (In.) | 0.49 |
Inside Diameter (mm) | 12.5 |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -54 |
Minimum Operating Temperature (°F) | -60 |
Outer Diameter (In.) | 0.52 |
Outer Diameter (mm) | 13.3 |
Overall Length (In.) | 0.98 |
Overall Length (mm) | 25 |
Product Type | Non-Covered Ferrule |
Standards Met | DIN 46228, CSA C22.2 No. 291-14 |
Finish/Coating | Tin-Plated |
For Use With | CT-3001/ST (CD-920-F89), CT-3001/CCP (CD-920-F89), CT-930LPCH (CD-920-F89) |
Packaging Type | Bag |
Base Material | Copper |
Color Code | Metallic |
Sub Brand | Pan-Term® |
Part Features | Designed with a seamless barrel to contain loose wire strands for superior terminations Eases insertion of wire into terminal block Meets DIN, UL & CSA standards for wire containment Suitable for limited space panel |
UPC | 07498365095 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1795 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Panduit Ferrule Installation Machine Video 16:9 CP-991 | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ferrules - Bare, No Sleeve - Part Drawing A41670 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |