TX6™-ER Extended Reach Cabling
Save money in the long run with Panduit Extended Reach Cables
Product Overview
Going the Extra Distance with Confidence
Panduit Extended Reach cables enable reliable 1G transmission up to 150 meters. Have confidence extending beyond industry standards with proven performance in real-world applications. Discover how Panduit’s Extended Reach solution expands coverage, simplifies network design, and minimizes the need for extra equipment.
Extended Reach Cable Benefits
TCO Savings
Panduit extended reach cables help reduce both capital and operational expenses by eliminating the need for additional telecommunications rooms, intermediate distribution frames (IDFs), or active equipment such as media converters and PoE extenders. Utilizing extended reach cables lowers both initial installation costs and associated labor expenses.
Reliability
Trust Panduit Extended Reach cables to perform reliably with any equipment, thanks to rigorous, standards-based testing and validation under worst-case conditions.
Cable Tester Compatibility
Get peace of mind when testing Panduit’s Extended Reach cables in the field.
Power Savings
Deliver measurable power savings while supporting sustainability goals. Designed to handle Type 4 PoE applications, these cables feature 22AWG conductors that reduce power loss by over 40% compared to traditional 24AWG cables.
25-Year Warranty
Get added confidence with Panduit's Extended Reach cables, backed by a comprehensive 25-year system warranty when installed as part of a certified solution and following Panduit's Extended Reach guidelines.
Compatible Connectivity
Panduit Extended Reach cables are fully compatible with existing Panduit connectivity, making it easy to integrate into current network infrastructures without additional components or redesign.
Extend Beyond the Limits with Panduit
Explore the benefits of Panduit’s Extended Reach cable—learn what sets it apart, common applications, and why you can trust Panduit to deliver proven performance beyond the standards.
Markets and Applications
Compatible Parts
- Item 1
- Item 2
- Item 3
- Item 4
- Item 5
Beyond the Standards: Extending the Reach of Copper Cabling
Related Resources
- 5
- 1
- 2
- 3
- 4