Post-Industrial Recycled Nylon 6.6 Cable Ties and Mounts
Sustainable Sourcing, Strategic Value
Product Overview
Up to 36% lower carbon footprint than standard plastic cable ties
Globally, only 9% of plastic waste is recycled, and by 2050, up to 12 billion tons could pollute our landfills, waterways, and oceans*. To combat this, many governments are regulating single-use plastics for the betterment of the environment.
Our Post-Industrial Recycled Nylon 6.6 Cable Ties, made from up to 100% recycled nylon, reduce the carbon footprint by up to 36% without compromising quality or reliability.
*Statistics courtesy of the United Nations Environment Programme
Features
Environmental Impact
Provides up to 36% carbon footprint reduction when compared to standard plastic cable ties.
Impact Modified and Heat Stabilized
Built to deliver durable industrial performance with an estimated 10-year lifespan.*
UV Resistant Properties
Designed to withstand exposure to sunlight with a weathering life expectancy of 10 years.*
Markets and Applications
Commercial Standards and Specifications
- UKCA Marking; CE Marking
Statutory and Regulatory Approvals Required
- RoHS; EU REACH
UL 62275 Approval; Type 2S, 21S classification* - Needle Flame Test per IEC 62275
Bureau Veritas Certification (post UL 62275 approval)
DNV Product Certification (post UL 62275 approval)
Environmental Requirements
- UL2809 validated for recycled content certification*
- Resin material certified to SCS Recycled Content Standard
- CONEG/EU Packaging
- Product can be recycled in the intended markets
*Reference your local regulatory requirements to ensure compliance with approved recycling methods.
Resources
- Item 6
- Item 1
- Item 2
- Item 3
- Item 4
- Item 5