The Mini-Com® Surface Mount Box accepts four Mini-Com Modules. The box offers a variety of mounting options using adhesive tape, screws, or optional magnet. The box includes label pocket for easy identification and is black.
Product Type | Elongated Surface Mount Box |
Number of Ports | 4 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2-PLT1.5I-C PAN-TY, (4) 2-Mounting Screw, (5) Mounting Screw (used to secure Cover to Base), (6) Label/Label Cover, (7) 2-Strip of 1.25" X 0.75" Foam Tape for Mounting |
Overall Length (In.) | 4.5 |
Overall Length (mm) | 114.3 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 73.6 |
Overall Height (In.) | 1.06 |
Overall Height (mm) | 27 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3, LD5/LDPH5 |
Material | ABS |
Standards Met | UL 1863; UL 2043; RoHS Compliant |
UPC | 07498303205 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2836 |
Specification Sheets | Mini-Com® Surface Mount Boxes Specification Sheet OTSP27--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - CBX4_-AY | English | |
Part Drawings | Part Drawing - DXF - CBX4_-AY | English | |
Part Drawings | Mini-Com 4 Position Surface Mount Box COCBX4XX-AY--ENG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |